(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Lathe, CBN Diamond, Positive CPMH (Part Numbers)

Tip for Lathe, CBN Diamond, Positive CPMH
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive CPMH, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CPMH080201-KPD001
CPMH080202-KPD001
CPMH080202-KPD010
CPMH080202NE-KPD001
CPMH080204-KPD001
CPMH080204-KPD010
CPMH090301-KPD010
CPMH090301NE-KPD001
CPMH090302-KPD001
CPMH090302-KPD010
CPMH090302NE-KPD001
CPMH090302SE-KPD001
CPMH090304-KPD001
CPMH090304-KPD010
CPMH090304NE-KPD001
CPMH090308-KPD010
CPMH090308NE-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material φd A S T
1 Piece(s)Available

8 Days or more

Other0.1KPD0013.57.943.72.38
1 Piece(s)Available

8 Days or more

0.20.2KPD0013.57.943.72.38
1 Piece(s)Available

8 Days or more

0.20.2KPD0103.57.943.72.38
1 Piece(s)Available

8 Days or more

0.20.2KPD0013.57.943.22.38
1 Piece(s)Available

8 Days or more

0.40.4KPD0013.57.943.72.38
1 Piece(s)Available

8 Days or more

0.40.4KPD0103.57.943.72.38
1 Piece(s)Available

8 Days or more

Other0.1KPD0104.59.52543.18
1 Piece(s)Available

8 Days or more

Other0.1KPD0014.59.5253.43.18
1 Piece(s)Available

8 Days or more

0.20.2KPD0014.59.5253.93.18
1 Piece(s)Available

8 Days or more

0.20.2KPD0104.59.5253.93.18
1 Piece(s)Available

8 Days or more

0.20.2KPD0014.59.5253.43.18
1 Piece(s)Available

8 Days or more

0.20.2KPD0014.59.5252.73.18
1 Piece(s)Available

8 Days or more

0.40.4KPD0014.59.5253.93.18
1 Piece(s)Available

8 Days or more

0.40.4KPD0104.59.5253.93.18
1 Piece(s)Available

8 Days or more

0.40.4KPD0014.59.5253.43.18
1 Piece(s)Available

8 Days or more

0.80.8KPD0104.59.5253.83.18
1 Piece(s)Available

8 Days or more

0.80.8KPD0014.59.5253.33.18

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake Angle Pozidriv Preferred Hand No-hand
α 11°

Additional Products in this Category

Tech Support