(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Lathe, CBN Diamond, Positive CCGW

Tip for Lathe, CBN Diamond, Positive CCGW
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive CCGW, see the sections below:

Part Number

Configured Part Number is shown.

CCGW040104SE-KPD001

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ShapeC (80° Diamond-Shape)UseOuter Diameter/Inner Diameter
No. of Usable Corners1Work MaterialNon-ferrous metal / Heat-resistant alloy, titanium alloy
Rake AnglePozidrivPreferred HandNo-hand
Nose R0.40.4
MaterialKPD001φd2.3
A4.3S1.3
Show More
T1.8α
Show Less
Part Number
CCGW040104SE-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake Angle Pozidriv Preferred Hand No-hand
Nose R 0.4 0.4 Material KPD001
φd 2.3 A 4.3 S 1.3
T 1.8 α

Please check the type/dimensions/specifications of the part CCGW040104SE-KPD001 in the Tip for Lathe, CBN Diamond, Positive CCGW series.

Additional Products in this Category

Tech Support