(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· Shape: V (35° Diamond)
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
Part Number
Configured Part Number is shown.
VCGW080204T00815ME-KBN525
Shape | V (35° Diamond-Shaped) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Work Material | High Hardness Material | Rake Angle | Pozidriv | Preferred Hand | No-hand |
Nose R | 0.4 | rε | 0.4 | Material | KBN525 |
S | 2 |
Please check the type/dimensions/specifications of the part VCGW080204T00815ME-KBN525 in the Diamond Shape 35° / Positive CBN Diamond VCGW series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy