(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 80° / Positive CBN Diamond CCMW

Diamond Shape 80° / Positive CBN Diamond CCMW
  • Volume Discount

[Specifications]
· Shape: C (80° Diamond)
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.

Part Number

Configured Part Number is shown.

Part Number
CCMW09T304T00815SE-KBN525
CCMW060202T00815ME-KBN05M
CCMW060202T00815ME-KBN35M
CCMW060202T00815ME-KBN525
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Usable Corners Nose R Material S
1 Piece(s)Available

8 Days or more

10.40.4KBN5251.9
1 Piece(s)Available

8 Days or more

20.20.2KBN05M2
1 Piece(s)Available

8 Days or more

20.20.2KBN35M2
1 Piece(s)Available

8 Days or more

20.20.2KBN5252

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter Work Material High Hardness Material
Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support