(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Deep Grooving (1 Corner Type) CBN

For Deep Grooving (1 Corner Type) CBN
  • Volume Discount

•Shape : Others
•Use : Grooving / Parting
•Work Material : High-Hardness Material
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on For Deep Grooving (1 Corner Type) CBN, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
GDGS2020N-020NB-KBN05M
GDGS2020N-020NB-KBN570
GDGS4020N-040NB-KBN570
GDGS5020N-040NB-KBN05M
GDGS5020N-040NB-KBN570
GDGS6020N-040NB-KBN05M
GMN2-KBN510
GMN2-KBN525
GMN3-KBN525
GMN4-KBN510
GMN4-KBN525
Part NumberMinimum order quantityVolume DiscountDays to Ship Rake Angle Nose R Material Nose Radius Others W M
1 Piece(s)Available

8 Days or more

-0.20.2KBN05M-2.0±0.031.8
1 Piece(s)Available

10 Days or more

-0.20.2KBN570Sintered Metal2.0±0.031.8
1 Piece(s)Available

10 Days or more

-0.40.4KBN570Sintered Metal4.0±0.033.3
1 Piece(s)Available

10 Days or more

-0.40.4KBN05M-5.0±0.034.2
1 Piece(s)Available

10 Days or more

-0.40.4KBN570Sintered Metal5.0±0.034.2
1 Piece(s)Available

10 Days or more

-0.40.4KBN05M-6.0±0.035.2
1 Piece(s)Available

10 Days or more

Pozidriv0.20.2KBN510-21.8
1 Piece(s)Available

10 Days or more

Pozidriv0.20.2KBN525-21.8
1 Piece(s)Available

8 Days or more

Pozidriv0.40.4KBN525-32.3
1 Piece(s)Available

10 Days or more

Pozidriv0.40.4KBN510-4.03.3
1 Piece(s)Available

9 Days or more

Pozidriv0.40.4KBN525-4.03.3

Loading...

  1. 1

Basic Information

Shape Other Use Grooving / Parting No. of Usable Corners 1
Work Material High Hardness Material Preferred Hand No-hand H 4.3
S 2.9 L 20

Additional Products in this Category

Tech Support