(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative SNGA

Square 90°, Negative SNGA
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, High-Hardness Material
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative SNGA, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNGA120408S01525-A66N
SNGA120408S02025-PT600M
SNGA120408T02025-A65
SNGA120408T02025-KS6050
SNGA120408T02025-PT600M
SNGA120412S01525-A66N
SNGA120412S02025-PT600M
SNGA120412T02025-A65
SNGA120416T02025-CS7050
SNGA120416T02025-KS6050
SNGA120416T02025-PT600M
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

High Hardness Material0.80.8A66N
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness Material0.80.8PT600M
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8A65
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8KS6050
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness Material0.80.8PT600M
10 Piece(s)Available

11 Days or more

High Hardness Material1.21.2A66N
10 Piece(s)Available

10 Days or more

Cast Iron / High Hardness Material1.21.2PT600M
10 Piece(s)Available

11 Days or more

Cast Iron1.21.2A65
10 Piece(s)Available

11 Days or more

Cast Iron1.61.6CS7050
10 Piece(s)Available

11 Days or more

Cast Iron1.61.6KS6050
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness Material1.61.6PT600M

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support