(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Positive with Hole WBGT "Minute Incision"

80° Hexagon Type Positive with Hole WBGT "Minute Incision"
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : Others
For complete product overview and details on 80° Hexagon Type Positive with Hole WBGT Minute Incision, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WBGT060102MPL-CF-PR1225
WBGT060102MPR-CF-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand
10 Piece(s)Available

11 Days or more

Left-hand
10 Piece(s)Available

11 Days or more

Right-hand

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Work Material Stainless Steel Breaker Application Finish Rake Angle Pozidriv
Nose R Other <0.2 Material PR1225

Additional Products in this Category

Tech Support