(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 35° / Positive with Hole VBET

Diamond Shape 35° / Positive with Hole VBET
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish, Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, Others
For complete product overview and details on Diamond Shape 35° / Positive with Hole VBET, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VBET1103003L-FSF-PR930
VBET1103003R-FSF-PR930
VBET1103003R-FSF-TN60
VBET1103005ML-FSF-PR1225
VBET1103005MR-FSF-PR1225
VBET110301L-FSF-PR930
VBET110301L-FSF-TN60
VBET110301ML-FSF-PR1225
VBET110301MR-FSF-PR1225
VBET110301R-FSF-PR930
VBET110301R-FSF-TN60
VBET110302ML-FSF-PR1225
VBET110302MR-FSF-PR1225
VBET110302R-FSF-PR930
VBET110302R-FSF-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.03TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.05PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-handOther0.1TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.1TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv

Additional Products in this Category

Tech Support