(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Diamond Shape 35° / Positive with Hole VBMT

Diamond Shape 35° / Positive with Hole VBMT
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Finish, Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Diamond Shape 35° / Positive with Hole VBMT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VBMT110302VF-CA5525
VBMT110304HQ-CA525
VBMT110304HQ-CA5535
VBMT160408GP-CA5525
VBMT160408VF-CA515
VBMT160408VF-CA5525
Part NumberMinimum order quantityVolume DiscountDays to Ship Breaker Application Nose R Material
10 Piece(s)Available

8 Days or more

Finish0.20.2CA5525
10 Piece(s)Available

8 Days or more

Medium grinding0.40.4CA525
10 Piece(s)Available

8 Days or more

Medium grinding0.40.4CA5535
10 Piece(s)Available

8 Days or more

Finish0.80.8CA5525
10 Piece(s)Available

10 Days or more

Finish0.80.8CA515
10 Piece(s)Available

8 Days or more

Finish0.80.8CA5525

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Steel Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support