(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive without Hole TPMR "Medium Finishing"

60° Triangle Positive without Hole TPMR "Medium Finishing"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Positive without Hole TPMR Medium Finishing, see the sections below:

Part Number

Configured Part Number is shown.

TPMR110308HQ-CA6525

Part Number
TPMR110308HQ-CA6525
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Work Material Stainless Steel / Heat-resistant alloy, titanium alloy Breaker Application Medium grinding Rake Angle Pozidriv
Preferred Hand No-hand Nose R 0.8 0.8
Material CA6525

Please check the type/dimensions/specifications of the part TPMR110308HQ-CA6525 in the 60° Triangle Positive without Hole TPMR "Medium Finishing" series.

Additional Products in this Category

Tech Support