(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TPMT "Medium Finishing" Mild Steel (Part Numbers)

60° Triangle Positive with Hole TPMT "Medium Finishing" Mild Steel
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Positive with Hole TPMT Medium Finishing Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TPMT110304XQ-CA515
TPMT110304XQ-CA525
TPMT110308XQ-CA515
TPMT110308XQ-CA525
TPMT160304XQ-CA515
TPMT160304XQ-CA525
TPMT160308XQ-CA515
TPMT160308XQ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.40.4CA515
10 Piece(s)Available

11 Days or more

0.40.4CA525
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

0.40.4CA515
10 Piece(s)Available

11 Days or more

0.40.4CA525
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Work Material Steel Breaker Application Medium grinding Rake Angle Pozidriv
Preferred Hand No-hand

Additional Products in this Category

Tech Support