(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TPMT "Medium Finishing"

60° Triangle Positive with Hole TPMT "Medium Finishing"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Positive with Hole TPMT Medium Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TPMT090202HQ-CA515
TPMT090202HQ-CA525
TPMT090202HQ-PR930
TPMT090202HQ-TN60
TPMT090204HQ-CA515
TPMT090204HQ-CA525
TPMT090204HQ-CA5515
TPMT090204HQ-CA5525
TPMT090204HQ-CA6515
TPMT090204HQ-CA6525
TPMT090204HQ-PR930
TPMT090204HQ-PV90
TPMT090204HQ-TN60
TPMT110302HQ-CA515
TPMT110302HQ-CA525
TPMT110302HQ-CA5515
TPMT110302HQ-PR930
TPMT110302HQ-TN60
TPMT110304HQ-CA4515
TPMT110304HQ-CA515
TPMT110304HQ-CA525
TPMT110304HQ-CA5515
TPMT110304HQ-CA6515
TPMT110304HQ-CA6525
TPMT110304HQ-PR930
TPMT110304HQ-PV7005
TPMT110304HQ-TN60
TPMT110308HQ-CA515
TPMT110308HQ-CA525
TPMT110308HQ-CA6515
TPMT110308HQ-CA6525
TPMT110308HQ-PR930
TPMT110308HQ-PV7005
TPMT110308HQ-TN60
TPMT160302HQ-PR930
TPMT160302HQ-TN60
TPMT160304HQ-CA4515
TPMT160304HQ-CA525
TPMT160304HQ-CA6515
TPMT160304HQ-CA6525
TPMT160304HQ-PR930
TPMT160304HQ-TN60
TPMT160308HQ-CA515
TPMT160308HQ-CA525
TPMT160308HQ-CA6515
TPMT160308HQ-CA6525
TPMT160308HQ-PR930
TPMT160308HQ-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.20.2CA515
10 Piece(s)Available

11 Days or more

Steel0.20.2CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.20.2TN60
10 Piece(s)Available

8 Days or more

Steel0.40.4CA515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA525
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5525
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.40.4PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.40.4PV90
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel0.20.2CA515
10 Piece(s)Available

11 Days or more

Steel0.20.2CA525
10 Piece(s)Available

8 Days or more

Steel0.20.2CA5515
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.20.2TN60
10 Piece(s)Available

11 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA515
10 Piece(s)Available

9 Days or more

Steel0.40.4CA525
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.40.4PR930
10 Piece(s)Available

11 Days or more

Cast Iron0.40.4PV7005
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.80.8PR930
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8PV7005
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.20.2TN60
10 Piece(s)Available

8 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

9 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.40.4PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

9 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.80.8PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support