(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCET "Low-Feed"

Turning Insert Diamond 80°, Positive, with Hole, CCET "Low-Feed"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCET Low-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCET09T301MFR-J-PR1225
CCET060201MFL-USF-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand
10 Piece(s)Available

8 Days or more

Right-hand
10 Piece(s)Available

8 Days or more

Left-hand

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Stainless Steel Breaker Application Medium grinding Rake Angle Pozidriv
Nose R Other <0.1 Material PR1225

Additional Products in this Category

Tech Support