(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TCGT "Low Feed"

60° Triangle Positive with Hole TCGT "Low Feed"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on 60° Triangle Positive with Hole TCGT Low Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TCGT080202ER-U-PR930
TCGT110302ER-U-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Material
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-handPR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronRight-handTN60
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Material

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Medium grinding Rake Angle Pozidriv Nose R 0.2
0.2

Additional Products in this Category

Tech Support