(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TCMT ○○HQ "Finishing" (Part Numbers)

60° Triangle Positive with Hole TCMT ○○HQ "Finishing"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Positive with Hole TCMT ○○HQ Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TCMT090202HQ-TN60
TCMT090204HQ-TN60
TCMT16T308HQ-CA4515
TCMT16T312HQ-CA4515
TCMT110204HQ-CA4515
TCMT110204HQ-CA515
TCMT110204HQ-CA525
TCMT110204HQ-TN60
TCMT110208HQ-CA4515
TCMT110208HQ-CA515
TCMT110208HQ-CA525
TCMT110208HQ-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.20.2TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

11 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

11 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8CA4515
1 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support