(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Turning Insert Diamond 55°, Positive, with Hole, DPET "Low-Feed"

Turning Insert Diamond 55°, Positive, with Hole, DPET "Low-Feed"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DPET Low-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DPET070201FL-USF-PR930
DPET070201FR-USF-PR930
DPET070202FL-USF-PR930
DPET070202FR-USF-PR930
DPET0702003FR-USF-PR930
DPET11T3003FR-USF-PR930
DPET11T301FL-USF-PR930
DPET11T301FR-USF-PR930
DPET11T302FL-USF-PR930
DPET11T302FR-USF-PR930
DPET11T302FR-USF-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.03PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.03PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv

Additional Products in this Category

Tech Support