(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Finishing to Intermediate Cutting" Aluminum, Nonferrous Metals

Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Finishing to Intermediate Cutting" Aluminum, Nonferrous Metals
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, No Preferred Hand, Right
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCGT for Finishing to Intermediate Cutting Aluminum, Nonferrous Metals, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCGT11T302L-A3-KW10
DCGT11T302R-A3-KW10
DCGT11T304AH-KW10
DCGT11T304R-A3-KW10
DCGT11T308AH-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand Nose R
10 Piece(s)Available

10 Days or more

Left-hand0.20.2
10 Piece(s)Available

8 Days or more

Right-hand0.20.2
10 Piece(s)Available

10 Days or more

No-hand0.40.4
10 Piece(s)Available

10 Days or more

Right-hand0.40.4
10 Piece(s)Available

10 Days or more

No-hand0.80.8

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Application Medium grinding Rake Angle Pozidriv
Material KW10

Additional Products in this Category

Tech Support