(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCGT "Low-Feed"

Turning Insert Diamond 55°, Positive, with Hole, DCGT "Low-Feed"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCGT Low-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCGT11T302FL-U-TN60
DCGT11T304MFL-U-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.20.2TN60
10 Piece(s)Available

8 Days or more

Stainless SteelOther<0.4PR1225
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand Left-hand

Additional Products in this Category

Tech Support