(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCGT○○R/L "for Finishing to Intermediate Cutting" Aluminum, Nonferrous Metals (Part Numbers)

Turning Insert Diamond 80°, Positive, with Hole, CCGT○○R/L "for Finishing to Intermediate Cutting" Aluminum, Nonferrous Metals
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCGT○○R/L for Finishing to Intermediate Cutting Aluminum, Nonferrous Metals, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCGT09T302L-A3-KW10
CCGT09T302R-A3-KW10
CCGT09T304L-A3-KW10
CCGT09T304R-A3-KW10
CCGT09T308L-A3-KW10
CCGT09T308R-A3-KW10
CCGT120402L-A3-KW10
CCGT120402R-A3-KW10
CCGT120404L-A3-KW10
CCGT120404R-A3-KW10
CCGT120408R-A3-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand Nose R
10 Piece(s)Available

11 Days or more

Left-hand0.20.2
10 Piece(s)Available

8 Days or more

Right-hand0.20.2
10 Piece(s)Available

11 Days or more

Left-hand0.40.4
10 Piece(s)Available

11 Days or more

Right-hand0.40.4
10 Piece(s)Available

11 Days or more

Left-hand0.80.8
10 Piece(s)Available

11 Days or more

Right-hand0.80.8
10 Piece(s)Available

11 Days or more

Left-hand0.20.2
10 Piece(s)Available

10 Days or more

Right-hand0.20.2
10 Piece(s)Available

11 Days or more

Left-hand0.40.4
10 Piece(s)Available

11 Days or more

Right-hand0.40.4
10 Piece(s)Available

11 Days or more

Right-hand0.80.8

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Application Medium grinding Rake Angle Pozidriv
Material KW10

Additional Products in this Category

Tech Support