(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCGT "for Finishing"

Turning Insert Diamond 80°, Positive, with Hole, CCGT "for Finishing"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCGT for Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCGT030101L-F-KW10
CCGT030101L-F-PR930
CCGT030101L-F-TN60
CCGT030101ML-F-PR1225
CCGT030101MR-F-PR1225
CCGT030101R-F-KW10
CCGT030102L-F-KW10
CCGT030102L-F-PR930
CCGT030102L-F-TN60
CCGT030102ML-F-PR1225
CCGT030102MR-F-PR1225
CCGT030102R-F-KW10
CCGT030102R-F-PR930
CCGT030102R-F-TN60
CCGT0301003L-F-PR930
CCGT030104L-F-KW10
CCGT030104L-F-TN60
CCGT030104R-F-KW10
CCGT030104R-F-PR930
CCGT030104R-F-TN60
CCGT0301005ML-F-PR1225
CCGT040101L-F-KW10
CCGT040101L-F-PR930
CCGT040101L-F-TN60
CCGT040101ML-F-PR1225
CCGT040101R-F-PR930
CCGT040102L-F-KW10
CCGT040102L-F-PR930
CCGT040102L-F-TN60
CCGT040102ML-F-PR1225
CCGT040102R-F-KW10
CCGT040102R-F-PR930
CCGT040102R-F-TN60
CCGT0401003L-F-PR930
CCGT040104L-F-KW10
CCGT040104L-F-TN60
CCGT040104ML-F-PR1225
CCGT040104R-F-KW10
CCGT040104R-F-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.1KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-handOther0.1TN60
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOther0.1KW10
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

8 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.40.4KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.40.4PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.05PR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.1KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-handOther0.1TN60
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.40.4KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

8 Days or more

Stainless SteelLeft-handOther<0.4PR1225
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.40.4PR930

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv

Additional Products in this Category

Tech Support