(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative SNMN

Square 90°, Negative SNMN
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative SNMN, see the sections below:

Part Number

Configured Part Number is shown.

SNMN120716T02025-A65

Part Number
SNMN120716T02025-A65
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter Work Material Cast Iron
Rake Angle Negative Preferred Hand No-hand Nose R 1.6
1.6 Material A65

Please check the type/dimensions/specifications of the part SNMN120716T02025-A65 in the Square 90°, Negative SNMN series.

Additional Products in this Category

Tech Support