(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCMT "for Intermediate Cutting"

Turning Insert Diamond 80°, Positive, with Hole, CCMT "for Intermediate Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCMT for Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

CCMT09T308-CA4505

  • Order Qty.

    Minimum order quantity is 10.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ShapeC (80° Diamond-Shape)UseOuter Diameter/Inner Diameter
No. of Usable Corners2Work MaterialCast Iron
Breaker ApplicationMedium grindingRake AnglePozidriv
Preferred HandNo-handNose R0.8
0.8MaterialCA4505
Part Number
CCMT09T308-CA4505
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Cast Iron Breaker Application Medium grinding Rake Angle Pozidriv
Preferred Hand No-hand Nose R 0.8 0.8
Material CA4505

Please check the type/dimensions/specifications of the part CCMT09T308-CA4505 in the Turning Insert Diamond 80°, Positive, with Hole, CCMT "for Intermediate Cutting" series.

Additional Products in this Category

Tech Support