(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCMT○○HQ "for Finishing to Intermediate Cutting"

Turning Insert Diamond 80°, Positive, with Hole, CCMT○○HQ "for Finishing to Intermediate Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCMT○○HQ for Finishing to Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCMT09T304HQ-PR930
CCMT09T308HQ-CA6525
CCMT060204HQ-PV90
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.40.4PR930
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.40.4PV90

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support