(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 35° / Positive with Hole VPGT

Diamond Shape 35° / Positive with Hole VPGT
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, Others
For complete product overview and details on Diamond Shape 35° / Positive with Hole VPGT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VPGT080201CK-PR930
VPGT080201MP-CK-PR1225
VPGT080202CK-PR930
VPGT080202MP-CK-PR1225
VPGT110301MFP-GF-PR1225
VPGT110301MP-CF-PR1225
VPGT110301MP-CK-PR1225
VPGT110302CF-PR930
VPGT110302CK-PR930
VPGT110302MFP-GF-PR1225
VPGT110302MP-CF-PR1225
VPGT110302MP-CK-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelOther0.1PR930
10 Piece(s)Available

8 Days or more

Stainless SteelOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.20.2PR930
10 Piece(s)Available

8 Days or more

Stainless SteelOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.20.2PR930
10 Piece(s)Available

10 Days or more

Stainless SteelOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelOther<0.2PR1225

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support