(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNGG○○ TK Medium to Rough Sharp Edge Stainless Steel Heat-Resistant Alloy, see the sections below:
Part Number
Configured Part Number is shown.
WNGG080404TK-SW05
Shape | W (Hexagonal Type) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 6 |
---|---|---|---|---|---|
Work Material | Heat-resistant alloy, titanium alloy | Breaker Application | Medium to deep grinding | Rake Angle | Negative |
Preferred Hand | No-hand | Material | SW05 |
Please check the type/dimensions/specifications of the part WNGG080404TK-SW05 in the 80° Hexagon Type Negative with Hole WNGG○○ TK "Medium to Rough Sharp Edge" Stainless Steel Heat-Resistant Alloy series.
Part Number |
---|
WNGG080408TK-SW05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy