(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Negative with Hole WNMG○○XQ "Medium Cutting" Mild Steel

80° Hexagon Type Negative with Hole WNMG○○XQ "Medium Cutting" Mild Steel
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG○○XQ Medium Cutting Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WNMG080404XQ-CA515
WNMG080404XQ-CA525
WNMG080404XQ-CA530
WNMG080408XQ-CA515
WNMG080408XQ-CA525
WNMG080408XQ-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

10 Days or more

0.40.4CA515
10 Piece(s)Available

10 Days or more

0.40.4CA525
10 Piece(s)Available

10 Days or more

0.40.4CA530
10 Piece(s)Available

9 Days or more

0.8 0.8CA515
10 Piece(s)Available

10 Days or more

0.8 0.8CA525
10 Piece(s)Available

10 Days or more

0.80.8CA530

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support