(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Negative with Hole WNMG "Rough Cutting"

80° Hexagon Type Negative with Hole WNMG "Rough Cutting"
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WNMG080404-CA4505
WNMG080404-CA4515
WNMG080404-CA515
WNMG080404-CA525
WNMG080404-CA5515
WNMG080404-CA6525
WNMG080404-TN60
WNMG080408-CA4505
WNMG080408-CA4515
WNMG080408-CA510
WNMG080408-CA515
WNMG080408-CA525
WNMG080408-CA530
WNMG080408-CA6515
WNMG080408-CA6525
WNMG080408-PV7005
WNMG080408-TN60
WNMG080412-CA4505
WNMG080412-CA515
WNMG080412-CA525
WNMG080412-CA530
WNMG080412-CA6515
WNMG080412-CA6525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Cast Iron0.40.4CA4505
10 Piece(s)Available

8 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA525
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5515
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

8 Days or more

Cast Iron0.80.8CA4505
10 Piece(s)Available

8 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA510
10 Piece(s)Available

8 Days or more

Steel0.80.8CA515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA530
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

8 Days or more

Cast Iron0.80.8PV7005
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

8 Days or more

Cast Iron1.21.2CA4505
10 Piece(s)Available

8 Days or more

Steel1.21.2CA515
10 Piece(s)Available

8 Days or more

Steel1.21.2CA525
10 Piece(s)Available

8 Days or more

Steel1.21.2CA530
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.21.2CA6515
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.21.2CA6525

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support