(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Negative with Hole WNMG○○PP "Finishing"

80° Hexagon Type Negative with Hole WNMG○○PP "Finishing"
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG○○PP Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WNMG080402PP-CA515
WNMG080402PP-CA525
WNMG080402PP-CA530
WNMG080404PP-CA515
WNMG080404PP-CA525
WNMG080404PP-CA530
WNMG080408PP-CA515
WNMG080408PP-CA525
WNMG080408PP-CA530
WNMG080412PP-CA515
WNMG080412PP-CA525
WNMG080412PP-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.20.2CA515
10 Piece(s)Available

11 Days or more

0.20.2CA525
10 Piece(s)Available

11 Days or more

0.20.2CA530
10 Piece(s)Available

11 Days or more

0.40.4CA515
10 Piece(s)Available

11 Days or more

0.40.4CA525
10 Piece(s)Available

11 Days or more

0.40.4CA530
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

10 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

0.80.8CA530
10 Piece(s)Available

11 Days or more

1.21.2CA515
10 Piece(s)Available

9 Days or more

1.21.2CA525
10 Piece(s)Available

11 Days or more

1.21.2CA530

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Finish Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support