(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Negative with Hole WNMG○○WP "Finishing" with Wiper Cutting Edge (Part Numbers)

80° Hexagon Type Negative with Hole WNMG○○WP "Finishing" with Wiper Cutting Edge
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG○○WP Finishing with Wiper Cutting Edge, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WNMG080404WP-CA510
WNMG080404WP-CA515
WNMG080408WP-CA510
WNMG080408WP-CA515
WNMG080408WP-CA525
WNMG080408WP-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.40.4CA510
10 Piece(s)Available

11 Days or more

0.40.4CA515
10 Piece(s)Available

11 Days or more

0.80.8CA510
10 Piece(s)Available

8 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

0.80.8CA530

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Finish Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support