(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 35°, Negative, with Hole, VNMG○○TN-V "for Intermediate Cutting"

Turning Insert Diamond 35°, Negative, with Hole, VNMG○○TN-V "for Intermediate Cutting"
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 35°, Negative, with Hole, VNMG○○TN-V for Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VNMG160408TN-V-TN60
VNMG160412TN-V-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R
10 Piece(s)Available

8 Days or more

0.80.8
10 Piece(s)Available

8 Days or more

1.21.2

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel / Stainless Steel / Cast Iron Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand Material TN60

Additional Products in this Category

Tech Support