(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· Shape: V (35° Diamond)
· Number of Usable Corners: 4
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Finishing
Part Number |
---|
VNMG160404GP-CA5515 |
VNMG160404GP-CA5525 |
VNMG160408GP-CA5515 |
VNMG160408GP-CA5525 |
Part Number |
---|
Loading...
Shape | V (35° Diamond-Shaped) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Work Material | Steel | Breaker Application | Finish | Rake Angle | Negative |
Preferred Hand | No-hand |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy