(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNGG1604○○ "Medium to Rough" Aluminum Nonferrous (Part Numbers)

60° Triangle Negative with Hole TNGG1604○○ "Medium to Rough" Aluminum Nonferrous
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNGG1604○○ Medium to Rough Aluminum Nonferrous, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNGG160404AH-KW10
TNGG160408AH-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R
10 Piece(s)Available

11 Days or more

0.40.4
10 Piece(s)Available

11 Days or more

0.80.8

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Application Medium to deep grinding Rake Angle Negative
Preferred Hand No-hand Material KW10

Additional Products in this Category

Tech Support