(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○XQ Medium Cutting Mild Steel, see the sections below:
Part Number |
---|
TNMG160404XQ-CA515 |
TNMG160404XQ-CA525 |
TNMG160404XQ-CA530 |
TNMG160404XQ-TN60 |
TNMG160408XQ-CA510 |
TNMG160408XQ-CA515 |
TNMG160408XQ-CA525 |
TNMG160408XQ-CA530 |
TNMG160408XQ-PV90 |
TNMG160408XQ-TN60 |
Loading...
Shape | T (Triangle) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 6 |
---|---|---|---|---|---|
Breaker Application | Medium grinding | Rake Angle | Negative | Preferred Hand | No-hand |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy