(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG16○○PS "Medium to Rough"

60° Triangle Negative with Hole TNMG16○○PS "Medium to Rough"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○PS Medium to Rough, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160404PS-CA525
TNMG160404PS-CA530
TNMG160408PS-CA5525
TNMG160408PS-CA5535
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

8 Days or more

0.40.4CA525
10 Piece(s)Available

8 Days or more

0.40.4CA530
10 Piece(s)Available

8 Days or more

0.80.8CA5525
10 Piece(s)Available

8 Days or more

0.80.8CA5535
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Medium to deep grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support