(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○GS Medium to Rough, see the sections below:
Part Number
Configured Part Number is shown.
TNMG160404GS-CA525
Minimum order quantity is 10.
Shape | T (Triangle) | Use | Outer Diameter/Inner Diameter |
---|---|---|---|
No. of Usable Corners | 6 | Work Material | Steel |
Breaker Application | Medium to deep grinding | Rake Angle | Negative |
Preferred Hand | No-hand | Nose R | 0.4 |
rε | 0.4 | Material | CA525 |
Shape | T (Triangle) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 6 |
---|---|---|---|---|---|
Work Material | Steel | Breaker Application | Medium to deep grinding | Rake Angle | Negative |
Preferred Hand | No-hand | Nose R | 0.4 | rε | 0.4 |
Material | CA525 |
Please check the type/dimensions/specifications of the part TNMG160404GS-CA525 in the 60° Triangle Negative with Hole TNMG16○○GS "Medium to Rough" series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy