(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· Shape: T (Triangle)
· Number of Usable Corners: 6
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Intermediate Cutting
Part Number
Configured Part Number is shown.
TNMG110404HQ-TN60
Minimum order quantity is 10.
Shape | T (Triangle) | Use | Outer Diameter/Inner Diameter |
---|---|---|---|
No. of Usable Corners | 6 | Work Material | Steel / Stainless Steel / Cast Iron |
Breaker Application | Medium grinding | Rake Angle | Negative |
Preferred Hand | No-hand | Nose R | 0.4 |
rε | 0.4 | Material | TN60 |
Shape | T (Triangle) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 6 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Cast Iron | Breaker Application | Medium grinding | Rake Angle | Negative |
Preferred Hand | No-hand | Nose R | 0.4 | rε | 0.4 |
Material | TN60 |
Please check the type/dimensions/specifications of the part TNMG110404HQ-TN60 in the 60° Triangle Negative with Hole TNMG11○○HQ "Finishing to Medium" series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy