(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG16○○PQ "Finishing to Medium"

60° Triangle Negative with Hole TNMG16○○PQ "Finishing to Medium"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○PQ Finishing to Medium, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160404PQ-CA525
TNMG160408PQ-CA515
TNMG160408PQ-CA525
TNMG160412PQ-CA515
TNMG160412PQ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

10 Days or more

0.40.4CA525
10 Piece(s)Available

10 Days or more

0.80.8CA515
10 Piece(s)Available

10 Days or more

0.80.8CA525
10 Piece(s)Available

10 Days or more

1.21.2CA515
10 Piece(s)Available

10 Days or more

1.21.2CA525

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support