(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG○○GP "Finishing"

60° Triangle Negative with Hole TNMG○○GP "Finishing"
  • Volume Discount

[Specifications]
· Shape: T (Triangle)
· Number of Usable Corners: 6
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Finishing

Part Number

Configured Part Number is shown.

Part Number
TNMG160402GP-CA5515
TNMG160402GP-CA5525
TNMG160408GP-CA5525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

8 Days or more

0.20.2CA5515
10 Piece(s)Available

8 Days or more

0.20.2CA5525
10 Piece(s)Available

8 Days or more

0.80.8CA5525
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Finish Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support