(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNGG1204○○-C "Semi to Rough"

Square 90°, Negative, with Hole SNGG1204○○-C "Semi to Rough"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on Square 90°, Negative, with Hole SNGG1204○○-C Semi to Rough, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNGG120404L-C-KW10
SNGG120404L-C-TN60
SNGG120404R-C-KW10
SNGG120404R-C-TN60
SNGG120408L-C-KW10
SNGG120408L-C-TN60
SNGG120408R-C-KW10
SNGG120408R-C-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.40.4KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.80.8KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.80.8TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.80.8KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.80.8TN60

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Breaker Application Heavy cutting Rake Angle Negative

Additional Products in this Category

Tech Support