(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative, with Hole SNMG1204○○-ZS Rough Cutting, Cast Iron, see the sections below:
Part Number
Configured Part Number is shown.
SNMG120408ZS-CA4505
Minimum order quantity is 10.
Shape | S (Rectangular) | Use | Outer Diameter/Inner Diameter |
---|---|---|---|
No. of Usable Corners | 8 | Work Material | Cast Iron |
Breaker Application | Heavy cutting | Rake Angle | Negative |
Preferred Hand | No-hand | Nose R | 0.8 |
rε | 0.8 | Material | CA4505 |
Shape | S (Rectangular) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 8 |
---|---|---|---|---|---|
Work Material | Cast Iron | Breaker Application | Heavy cutting | Rake Angle | Negative |
Preferred Hand | No-hand | Nose R | 0.8 | rε | 0.8 |
Material | CA4505 |
Please check the type/dimensions/specifications of the part SNMG120408ZS-CA4505 in the Square 90°, Negative, with Hole SNMG1204○○-ZS "Rough Cutting", Cast Iron series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy