(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMG12○○-XS "Rough Cutting", Soft Steel

Square 90°, Negative, with Hole SNMG12○○-XS "Rough Cutting", Soft Steel
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative, with Hole SNMG12○○-XS Rough Cutting, Soft Steel, see the sections below:

Part Number

Configured Part Number is shown.

SNMG120408XS-CA515

Part Number
SNMG120408XS-CA515
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Work Material Steel Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand Nose R 0.8 0.8
Material CA515

Please check the type/dimensions/specifications of the part SNMG120408XS-CA515 in the Square 90°, Negative, with Hole SNMG12○○-XS "Rough Cutting", Soft Steel series.

Additional Products in this Category

Tech Support