(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMG12○○-XQ "Semi-Cutting", Soft Steel (Part Numbers)

Square 90°, Negative, with Hole SNMG12○○-XQ "Semi-Cutting", Soft Steel
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative, with Hole SNMG12○○-XQ Semi-Cutting, Soft Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMG120408XQ-CA515
SNMG120408XQ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Material
10 Piece(s)Available

10 Days or more

CA515
10 Piece(s)Available

10 Days or more

CA525

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand Nose R 0.8 0.8

Additional Products in this Category

Tech Support