(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMG19○○-PH "Rough Cutting"

Square 90°, Negative, with Hole SNMG19○○-PH "Rough Cutting"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : 1.2, 1.6, Others
For complete product overview and details on Square 90°, Negative, with Hole SNMG19○○-PH Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMG190612PH-CA525
SNMG190616PH-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R
10 Piece(s)Available

11 Days or more

1.21.2
10 Piece(s)Available

11 Days or more

1.61.6

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Work Material Steel Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand Material CA525

Additional Products in this Category

Tech Support