(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMG12○○-PH "Rough Cutting"

Square 90°, Negative, with Hole SNMG12○○-PH "Rough Cutting"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative, with Hole SNMG12○○-PH Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMG120408PH-CA4515
SNMG120408PH-CA515
SNMG120408PH-CA525
SNMG120412PH-CA4515
SNMG120412PH-CA515
SNMG120412PH-CA525
SNMG120416PH-CA4505
SNMG120416PH-CA515
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Cast Iron1.61.6CA4505
10 Piece(s)Available

11 Days or more

Steel1.61.6CA515

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Breaker Application Heavy cutting Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support