(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMG0903○○ "Rough Cutting"

Square 90°, Negative, with Hole SNMG0903○○ "Rough Cutting"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative, with Hole SNMG0903○○ Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMG090304-CA525
SNMG090304-TN60
SNMG090308-CA525
SNMG090308-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel0.40.4CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support