(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMG1204○○-HQ "Finishing to Semi-Finishing"

Square 90°, Negative, with Hole SNMG1204○○-HQ "Finishing to Semi-Finishing"
  • Volume Discount

[Specifications]
· Shape: S (Square)
· Number of Usable Corners: 8
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Intermediate Cutting

Part Number

Configured Part Number is shown.

Part Number
SNMG120404HQ-CA525
SNMG120404HQ-CA5515
SNMG120404HQ-TN60
SNMG120408HQ-CA515
SNMG120408HQ-CA525
SNMG120408HQ-CA5515
SNMG120408HQ-CA6515
SNMG120408HQ-CA6525
SNMG120408HQ-PV90
SNMG120408HQ-TN60
SNMG120412HQ-CA515
SNMG120412HQ-CA525
SNMG120412HQ-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5515
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

10 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.80.8PV90
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

10 Days or more

Steel1.21.2CA515
10 Piece(s)Available

10 Days or more

Steel1.21.2CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron1.21.2TN60

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support