(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○ZS "for Rough Cutting" for Cast Iron

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○ZS "for Rough Cutting" for Cast Iron
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○ZS for Rough Cutting for Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150408ZS-CA4505
DNMG150408ZS-CA4515
DNMG150412ZS-CA4505
DNMG150412ZS-CA4515
DNMG150608ZS-CA4505
DNMG150608ZS-CA4515
DNMG150612ZS-CA4515
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

10 Days or more

0.80.8CA4505
10 Piece(s)Available

10 Days or more

0.80.8CA4515
10 Piece(s)Available

10 Days or more

1.21.2CA4505
10 Piece(s)Available

10 Days or more

1.21.2CA4515
10 Piece(s)Available

10 Days or more

0.80.8CA4505
10 Piece(s)Available

10 Days or more

0.80.8CA4515
10 Piece(s)Available

10 Days or more

1.21.2CA4515

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Cast Iron Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support