(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○MU, "for Intermediate to Rough Cutting" for Stainless Steel / Heat Resistant Alloy

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○MU, "for Intermediate to Rough Cutting" for Stainless Steel / Heat Resistant Alloy
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○MU, for Intermediate to Rough Cutting for Stainless Steel / Heat Resistant Alloy, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150404MU-CA6515
DNMG150404MU-CA6525
DNMG150404MU-PR1535
DNMG150404MU-SW05
DNMG150408MU-CA6515
DNMG150408MU-CA6525
DNMG150408MU-PR1535
DNMG150408MU-SW05
DNMG150604MU-CA6515
DNMG150604MU-CA6525
DNMG150604MU-SW05
DNMG150608MU-CA6515
DNMG150608MU-CA6525
DNMG150608MU-SW05
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4PR1535
10 Piece(s)Available

11 Days or more

Heat-resistant alloy, titanium alloy0.40.4SW05
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8PR1535
10 Piece(s)Available

11 Days or more

Heat-resistant alloy, titanium alloy0.80.8SW05
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

11 Days or more

Heat-resistant alloy, titanium alloy0.40.4SW05
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

10 Days or more

Heat-resistant alloy, titanium alloy0.80.8SW05

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium to deep grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support