(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○TK, "for Intermediate to Rough Cutting" for Stainless Steel / Heat Resistant Alloy

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○TK, "for Intermediate to Rough Cutting" for Stainless Steel / Heat Resistant Alloy
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○TK, for Intermediate to Rough Cutting for Stainless Steel / Heat Resistant Alloy, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150404TK-CA6515
DNMG150404TK-CA6525
DNMG150408TK-CA6515
DNMG150408TK-CA6525
DNMG150604TK-CA6515
DNMG150604TK-CA6525
DNMG150608TK-CA6515
DNMG150608TK-CA6525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

9 Days or more

0.40.4CA6515
10 Piece(s)Available

10 Days or more

0.40.4CA6525
10 Piece(s)Available

10 Days or more

0.80.8CA6515
10 Piece(s)Available

8 Days or more

0.80.8CA6525
10 Piece(s)Available

10 Days or more

0.40.4CA6515
10 Piece(s)Available

10 Days or more

0.40.4CA6525
10 Piece(s)Available

10 Days or more

0.80.8CA6515
10 Piece(s)Available

10 Days or more

0.80.8CA6525

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Stainless Steel / Heat-resistant alloy, titanium alloy Breaker Application Medium to deep grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support