(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○CJ "For Finishing to Intermediate Cutting / Pull-Up"

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○CJ "For Finishing to Intermediate Cutting / Pull-Up"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○CJ For Finishing to Intermediate Cutting / Pull-Up, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150408CJ-CA515
DNMG150408CJ-CA525
DNMG150412CJ-CA525
DNMG150608CJ-CA515
DNMG150608CJ-CA525
DNMG150612CJ-CA515
DNMG150612CJ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

10 Days or more

0.80.8CA515
10 Piece(s)Available

10 Days or more

0.80.8CA525
10 Piece(s)Available

10 Days or more

1.21.2CA525
10 Piece(s)Available

10 Days or more

0.80.8CA515
10 Piece(s)Available

10 Days or more

0.80.8CA525
10 Piece(s)Available

9 Days or more

1.21.2CA515
10 Piece(s)Available

10 Days or more

1.21.2CA525

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support